You are here: Technical References > Application Modules > Integrating Non-Standard I/O Devices Into a KAS EtherCAT Network with an AKC Controller > 8 - KAS IDE – Adjust EtherCAT Address

8 - KAS IDE - Adjust EtherCAT Address in KAS project if needed

EtherCATEtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs node addresses are 1001, 1002, 1003, 1004, etc. If the added non-standard devices are placed at the end of the EtherCAT string then the addresses of the standard devices will not have to be altered, otherwise the user will need to go to the address screen to set up the proper address:

Figure 11-245: EtherCAT address setting for AKD drives

Compile the project before downloading to the target controller.

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™